Schneider-Electric
 
MGU50.6161.18Z picture- web-product-data-sheet
MGU50.6161.18Z
Unica, RJ45 data connector cover for AMP and KROME, 2 x 1 m, white
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Central plate
Accessory / separate part category Fixing accessory
Device presentation Mechanism with fixing frame
Socket number 2
Provided equipment Protective flap
Label holder
Colour tint White (RAL 9003)
Complementary
Connector type RJ45
Device mounting Flush
Fixing mode Long claws
Range compatibility Unica RJ45 connector
Product compatibility Universal data connector for AMP and KRONE
Number of modules 2 x 1 module
Material Zamak: fixing frame
ASA + PC: cover plate
Depth 21 mm
Standards UNE 60669
UNE 20315
Environment
IP degree of protection IP40
IK degree of protection IK01
Environmental characteristic Window-cleaning fluid
Acetone
UV resistant
Liquid soap
Alcohol
Bleach
Oil
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 56.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.500 cm
Package 2 Width 19.500 cm
Package 2 Length 21.500 cm
Package 2 Weight 560.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.800 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months