Schneider-Electric
MGU50.6161.25Z picture- web-product-data-sheet
MGU50.6161.25Z
Unica, RJ45 data connector cover for AMP and KROME, 2 x 1 m, ivory
Schneider Electric
TODAY
MAY 17, 2024
End of Commercialization
DEC 31, 2018
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Central plate
Accessory / separate part category Fixing accessory
Device presentation Mechanism with fixing frame
Socket number 2
Provided equipment Label holder
Protective flap
Colour tint Ivory (RAL 9010)
Complementary
Connector type RJ45
Device mounting Flush
Fixing mode Long claws
Range compatibility Unica RJ45 connector
Product compatibility Universal data connector for AMP and KRONE
Number of modules 2 x 1 module
Material Zamak: fixing frame
ASA + PC: cover plate
Depth 21 mm
Standards UNE 20315
UNE 60669
Environment
IP degree of protection IP40
IK degree of protection IK01
Environmental characteristic Acetone
Liquid soap
Petrol
Alcohol
Bleach
Oil
UV resistant
Window-cleaning fluid
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 52 g
Contractual warranty
Warranty 18 months