Schneider-Electric
 
MGU50.6161.30Z picture- web-product-data-sheet
MGU50.6161.30Z
Unica Top/Class, RJ45 data connector cover for AMP and KROME, 2x1 m,aluminium
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type Central plate
Accessory / separate part category Fixing accessory
Device presentation Mechanism with fixing frame
Socket number 2
Provided equipment Protective flap
Label holder
Colour tint Aluminium
Complementary
Connector type RJ45
Device mounting Flush
Fixing mode Long claws
Range compatibility Unica RJ45 connector
Product compatibility Universal data connector for AMP and KRONE
Number of modules 2 x 1 module
Material ABS (acrylonitrile butadiene-styrene): cover plate
Zamak: fixing frame
Depth 21 mm
Standards UNE 60669
UNE 20315
Environment
IP degree of protection IP40
IK degree of protection IK01
Environmental characteristic Alcohol
Bleach
Liquid soap
UV resistant
Petrol
Window-cleaning fluid
Oil
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 55.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 8.2 cm
Package 2 Width 19.8 cm
Package 2 Length 22.6 cm
Package 2 Weight 673.0 g
Offer Sustainability
EU RoHS Directive Under investigation
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months