Schneider-Electric
 
MGU50.776.TZ picture- web-product-data-sheet
MGU50.776.TZ
Unica - emergency light - 230V AC - 2 m - green - LED
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica
Product or component type Emergency light
Device presentation Mechanism with fixing frame
[Ue] rated operational voltage 230 V AC +/- 10 % at 50 Hz
Number of modules 2 modules
Fixing mode Clip-in
Colour tint Transparent
Complementary
Condition of use Battery and bulb cannot be replaced
Bulb type LED
Bulb lifespan 400 h
Illuminance 25 cm: 45 lux
Connections - terminals Screw terminals
Clamping connection capacity <= 2 x 2.5 mm² for flexible cable(s)
<= 2 x 2.5 mm² for rigid cable(s)
Charging time 24 h
Electrical durability 500 cycles
Material Transparent plastic: mechanism cover
Zamak: fixing frame
Standards EMC directive
LV directive
EN 60598-2-22
UNE 20062-93
UNE 60598-2-22
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Embedding depth 33 mm
Depth 44 mm
Width 45 mm
Height 45 mm
Environment
IP degree of protection IP20
Environmental characteristic Oil
Window-cleaning fluid
Bleach
Liquid soap
Petrol
Alcohol
Acetone
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.8 cm
Package 1 Length 8.5 cm
Package 1 Weight 125.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months