Schneider-Electric
 
MGU50.785.18Z picture- web-product-data-sheet
MGU50.785.18Z
Unica - buzzer - 230V AC - 2 m - long claws - white
Schneider Electric
Characteristics
Main
Range Unica
Device application Signalling
Product or component type Buzzer
Aesthetic name Unica (standard aesthetic)
Device presentation Mechanism with fixing frame
[Ue] rated operational voltage 230 V AC 50/60 Hz
Number of modules 2 modules
Fixing mode Long claws
Colour tint White (RAL 9003)
Complementary
Current consumption 40 mA
Type of setting Volume can be adjusted using a screw
Device mounting Flush
Operating time 0...60 ms
Connections - terminals Screw terminals
Acoustic level Between 76 and 80 dB
Cable cross section 0.75…1.5 mm² flexible cable
0.75…1.5 mm² rigid cable
Material ASA + PC: mechanism cover
Zamak: fixing frame
Standards EMC directive
LV directive
Product certifications CE
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Embedding depth 31 mm
Depth 42 mm
Width 45 mm
Height 45 mm
Net weight 0.083 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Petrol
Oil
Alcohol
Bleach
UV resistant
Window-cleaning fluid
Acetone
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 79.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.5 cm
Package 2 Width 20.0 cm
Package 2 Length 22.5 cm
Package 2 Weight 890.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.861 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months