Schneider-Electric
 
MGU50.862.12Z picture- web-product-data-sheet
MGU50.862.12Z
Unica Top/Class - cable outlet - 16 A - 2 m - graphite
Schneider Electric
Characteristics
Main
Range Unica
Accessory / separate part category Cabling accessory
Product or component type Cable outlet
Aesthetic name Unica Top - Unica Class
Device presentation Mechanism with fixing frame
Number of modules 2 modules
Fixing mode Long claws
Provided equipment Anti-tug clamps
Colour tint Graphite
Complementary
Range compatibility Unica
Rated current 16 A
Connections - terminals Screw terminals
Clamping connection capacity <= 3 x 2.5 mm² for flexible cable(s)
<= 3 x 2.5 mm² for rigid cable(s)
Material ASA + PC: mechanism cover
Zamak: fixing frame
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Width 70.9 mm
Height 70.9 mm
Net weight 0.057 kg
Environment
IK degree of protection IK01
IP degree of protection IP40
Environmental characteristic Acetone
UV resistant
Bleach
Oil
Liquid soap
Window-cleaning fluid
Alcohol
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 60.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 910.000 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months