Schneider-Electric
 
MGU50.862.18Z picture- web-product-data-sheet
MGU50.862.18Z
Unica - cable outlet - 16 A - 2 m - white
Schneider Electric
Characteristics
Main
Range Unica
Accessory / separate part category Cabling accessory
Product or component type Cable outlet
Aesthetic name Unica (standard aesthetic)
Device presentation Mechanism with fixing frame
Number of modules 2 modules
Fixing mode Long claws
Provided equipment Anti-tug clamps
Colour tint White (RAL 9003)
Complementary
Range compatibility Unica
Rated current 16 A
Connections - terminals Screw terminals
Clamping connection capacity <= 3 x 2.5 mm² for flexible cable(s)
<= 3 x 2.5 mm² for rigid cable(s)
Material ASA + PC: mechanism cover
Zamak: fixing frame
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Width 70.9 mm
Height 70.9 mm
Net weight 0.0567 kg
Environment
IK degree of protection IK01
IP degree of protection IP40
Environmental characteristic Petrol
Acetone
Window-cleaning fluid
UV resistant
Liquid soap
Oil
Alcohol
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 56 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 19.5 cm
Package 2 Length 21.5 cm
Package 2 Weight 560 kg
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2800 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months