Schneider-Electric
 
MGU50.862.25Z picture- web-product-data-sheet
MGU50.862.25Z
Unica - cable outlet - 16 A - 2 m - ivory
Schneider Electric
Characteristics
Main
Range Unica
Accessory / separate part category Cabling accessory
Product or component type Cable outlet
Aesthetic name Unica (standard aesthetic)
Device presentation Mechanism with fixing frame
Number of modules 2 modules
Fixing mode Long claws
Provided equipment Anti-tug clamps
Colour tint Ivory (RAL 9010)
Complementary
Range compatibility Unica
Rated current 16 A
Connections - terminals Screw terminals
Clamping connection capacity <= 3 x 2.5 mm² for flexible cable(s)
<= 3 x 2.5 mm² for rigid cable(s)
Material ASA + PC: mechanism cover
Zamak: fixing frame
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Width 70.9 mm
Height 70.9 mm
Net weight 0.0567 kg
Environment
IK degree of protection IK01
IP degree of protection IP40
Environmental characteristic Acetone
Liquid soap
Window-cleaning fluid
Bleach
Oil
Petrol
UV resistant
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 56.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 19.5 cm
Package 2 Length 21.5 cm
Package 2 Weight 560.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months