Schneider-Electric
 
MGU50.862.30Z picture- web-product-data-sheet
MGU50.862.30Z
Unica Top/Class - cable outlet - 16 A - 2 m - aluminium
Schneider Electric
Characteristics
Main
Range Unica
Accessory / separate part category Cabling accessory
Product or component type Cable outlet
Aesthetic name Unica Top - Unica Class
Device presentation Mechanism with fixing frame
Number of modules 2 modules
Fixing mode Long claws
Provided equipment Anti-tug clamps
Colour tint Aluminium
Complementary
Range compatibility Unica
Rated current 16 A
Connections - terminals Screw terminals
Clamping connection capacity <= 3 x 2.5 mm² for flexible cable(s)
<= 3 x 2.5 mm² for rigid cable(s)
Material ASA + PC: mechanism cover
Zamak: fixing frame
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Width 70.9 mm
Height 70.9 mm
Net weight 0.0567 kg
Environment
IK degree of protection IK01
IP degree of protection IP40
Environmental characteristic Oil
UV resistant
Petrol
Acetone
Alcohol
Window-cleaning fluid
Liquid soap
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 58.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8 cm
Package 2 Width 20.5 cm
Package 2 Length 22.5 cm
Package 2 Weight 679 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.794 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months