Schneider-Electric
 
MGU50.866.12Z picture- web-product-data-sheet
MGU50.866.12Z
Unica Top/Class - blind cover plate for - 2 m - graphite
Schneider Electric
Characteristics
Main
Range Unica
Accessory / separate part category Fixing accessory
Product or component type Blind cover
Aesthetic name Unica Top - Unica Class
Number of modules 2 modules
Device presentation Cover plate with fixing frame
Fixing mode Long claws
Colour tint Graphite
Complementary
Material ASA + PC: cover plate
Zamak: fixing frame
Standards EN 60669-1
Depth 14 mm
Width 70.9 mm
Height 70.9 mm
Net weight 0.046 kg
Environment
IK degree of protection IK01
IP degree of protection IP40
Environmental characteristic Oil
UV resistant
Liquid soap
Acetone
Petrol
Alcohol
Window-cleaning fluid
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 47.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.0 cm
Package 2 Width 20.5 cm
Package 2 Length 22.5 cm
Package 2 Weight 570.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.263 kg
Contractual warranty
Warranty 18 months