Schneider-Electric
 
MGU50.866.18Z picture- web-product-data-sheet
MGU50.866.18Z
Unica - blind cover plate for - 2 m - white
Schneider Electric
Characteristics
Main
Range Unica
Accessory / separate part category Fixing accessory
Product or component type Blind cover
Aesthetic name Unica (standard aesthetic)
Number of modules 2 modules
Device presentation Cover plate with fixing frame
Fixing mode Long claws
Colour tint White (RAL 9003)
Complementary
Material ASA + PC: cover plate
Zamak: fixing frame
Standards EN 60669-1
Depth 14 mm
Width 70.9 mm
Height 70.9 mm
Net weight 0.046 kg
Environment
IK degree of protection IK01
IP degree of protection IP40
Environmental characteristic Oil
UV resistant
Bleach
Petrol
Acetone
Liquid soap
Window-cleaning fluid
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 48.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.500 cm
Package 2 Width 19.500 cm
Package 2 Length 21.500 cm
Package 2 Weight 480.000 kg
Unit Type of Package 3 S02
Number of Units in Package 3 10
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 935.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months