Schneider-Electric
 
MGU50.866.25Z picture- web-product-data-sheet
MGU50.866.25Z
Unica - blind cover plate for - 2 m - ivory
Schneider Electric
Characteristics
Main
Range Unica
Accessory / separate part category Fixing accessory
Product or component type Blind cover
Aesthetic name Unica (standard aesthetic)
Number of modules 2 modules
Device presentation Cover plate with fixing frame
Fixing mode Long claws
Colour tint Ivory (RAL 9010)
Complementary
Material ASA + PC: cover plate
Zamak: fixing frame
Standards EN 60669-1
Depth 14 mm
Width 70.9 mm
Height 70.9 mm
Net weight 0.046 kg
Environment
IK degree of protection IK01
IP degree of protection IP40
Environmental characteristic Bleach
UV resistant
Petrol
Oil
Liquid soap
Alcohol
Window-cleaning fluid
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 48.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 19.5 cm
Package 2 Length 21.5 cm
Package 2 Weight 480.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months