Schneider-Electric
 
MGU50.866.30Z picture- web-product-data-sheet
MGU50.866.30Z
Unica Top/Class - blind cover plate for - 2 m - aluminium
Schneider Electric
Characteristics
Main
Range Unica
Accessory / separate part category Fixing accessory
Product or component type Blind cover
Aesthetic name Unica Top - Unica Class
Number of modules 2 modules
Device presentation Cover plate with fixing frame
Fixing mode Long claws
Colour tint Aluminium
Complementary
Material ASA + PC: cover plate
Zamak: fixing frame
Standards EN 60669-1
Depth 14 mm
Width 70.9 mm
Height 70.9 mm
Net weight 0.046 kg
Environment
IK degree of protection IK01
IP degree of protection IP40
Environmental characteristic Liquid soap
Bleach
Oil
UV resistant
Petrol
Window-cleaning fluid
Alcohol
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.4 cm
Package 1 Width 4.0 cm
Package 1 Length 4.0 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 19.5 cm
Package 2 Length 21.5 cm
Package 2 Weight 520.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months