Schneider-Electric
 
MGU50.8787.18Z picture- web-product-data-sheet
MGU50.8787.18Z
Unica - loudspeaker socket - 2x1 m - white
Schneider Electric
Characteristics
Main
Aesthetic name Unica (standard aesthetic)
Product or component type Loudspeaker socket
Device presentation Mechanism with fixing frame
Colour tint White
Complementary
Socket number 2
Number of modules 2 x 1 module
Connections - terminals 4 pressure fixing
Fixing mode Clip-in
Material ASA + PC: mechanism cover
Zamak: fixing frame
Depth 37 mm
Width 45 mm
Height 45 mm
Net weight 0.068 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Alcohol
UV resistant
Window-cleaning fluid
Petrol
Liquid soap
Oil
Bleach
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 69.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 8.500 cm
Package 2 Width 20.000 cm
Package 2 Length 22.500 cm
Package 2 Weight 788.000 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months