Schneider-Electric
 
MGU50.979.30Z picture- web-product-data-sheet
MGU50.979.30Z
Unica Top/Class - data/telephone socket - RJ11 - U/UTP - RJ45 5e - 2x1 m - alu.
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type Data socket
Device presentation Mechanism with fixing frame
Telephone socket type RJ11 (4 contacts) - category 3 at < 16 MHz
Communication network type 1000BASE-T
Communication port protocol ATM 155 Mbps
Data socket type RJ45 8 contact(s) Cat.5e < 155 MHz
Number of modules 2 x 1 modules
Fixing mode Long claws
Colour tint Aluminium
Complementary
Type of footprint Infraplus
Connector type S-One
Cable shielding type U/UTP
Organization of wire Unshielded twisted pair
Connections - terminals Click
Material ABS (acrylonitrile butadiene-styrene): mechanism cover
Zamak: fixing frame
Standards ISO 8877
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Embedding depth 25 mm
Depth 36 mm
Width 70.9 mm
Height 70.9 mm
Environment
IK degree of protection IK01
IP degree of protection IP40
Environmental characteristic Petrol
Window-cleaning fluid
Alcohol
Acetone
Oil
UV resistant
Bleach
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 7.5 cm
Package 1 Length 3.6 cm
Package 1 Weight 68.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months