Schneider-Electric
 
MGU6.002.30 picture- web-product-data-sheet
MGU6.002.30
Unica Top - cover frame - 1 gang - aluminium
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Top
Number of gangs 1 gang
Fixing mode Clip-in
Cover frame colour tint Aluminium
Decoration colour Aluminium
Complementary
Material ASA + PC: intermediate part
ABS (acrylonitrile butadiene-styrene): cover frame
Standards EN 60669-1
Height 80 mm
Width 90 mm
Depth 14 mm
Net weight 0.022 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Alcohol
Window-cleaning fluid
Acetone
Bleach
UV resistant
Oil
Petrol
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 15.7 cm
Package 1 Length 8.4 cm
Package 1 Weight 24 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.5 cm
Package 2 Width 12.3 cm
Package 2 Length 18.5 cm
Package 2 Weight 268 g
Unit Type of Package 3 S03
Number of Units in Package 3 160
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.43 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins