Schneider-Electric
 
MGU6.002.542 picture- web-product-data-sheet
MGU6.002.542
Unica Plus - cover frame - 1 gang - indigo blue/ivory
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Plus
Number of gangs 1 gang
Fixing mode Clip-in
Cover frame colour tint Indigo blue
Decoration colour Ivory
Complementary
Material ASA + PC: decorative frame
ASA + PC: intermediate part
ABS (acrylonitrile butadiene-styrene): cover frame
Standards EN 60669-1
Height 80 mm
Width 90 mm
Depth 14 mm
Net weight 0.022 kg
Market segment Small commercial
Residential
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Alcohol
Window-cleaning fluid
Liquid soap
Oil
UV resistant
Bleach
Petrol
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 8 cm
Package 1 Length 9.1 cm
Package 1 Weight 27 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months