Schneider-Electric
 
MGU6.002.551 picture- web-product-data-sheet
MGU6.002.551
Unica Plus - cover frame - 1 gang - terracotta/ivory
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Plus
Number of gangs 1 gang
Fixing mode Clip-in
Cover frame colour tint Terracotta
Decoration colour Ivory
Complementary
Material ASA + PC: decorative frame
ASA + PC: intermediate part
ABS (acrylonitrile butadiene-styrene): cover frame
Standards EN 60669-1
Height 80 mm
Width 90 mm
Depth 14 mm
Net weight 0.022 kg
Market segment Residential
Small commercial
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Window-cleaning fluid
Alcohol
UV resistant
Oil
Liquid soap
Acetone
Bleach
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 8.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 20.400 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.500 cm
Package 2 Width 12.500 cm
Package 2 Length 18.500 cm
Package 2 Weight 255.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 80
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.290 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months