Schneider-Electric
 
MGU6.002.566 picture- web-product-data-sheet
MGU6.002.566
Unica Plus - cover frame - 1 gang - pistachio/ivory
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Plus
Number of gangs 1 gang
Fixing mode Clip-in
Cover frame colour tint Pistachio
Decoration colour Ivory
Complementary
Material ASA + PC: decorative frame
ASA + PC: intermediate part
ABS (acrylonitrile butadiene-styrene): cover frame
Standards EN 60669-1
Height 80 mm
Width 90 mm
Depth 14 mm
Net weight 0.022 kg
Market segment Residential
Small commercial
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Oil
Bleach
Liquid soap
UV resistant
Window-cleaning fluid
Acetone
Alcohol
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 8 cm
Package 1 Length 9 cm
Package 1 Weight 19 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6 cm
Package 2 Width 12.5 cm
Package 2 Length 18.5 cm
Package 2 Weight 248 g
Unit Type of Package 3 S02
Number of Units in Package 3 80
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.211 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months