Schneider-Electric
 
MGU6.002.842 picture- web-product-data-sheet
MGU6.002.842
Unica Plus - cover frame - 1 gang - indigo blue/white
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Plus
Number of gangs 1 gang
Fixing mode Clip-in
Cover frame colour tint Indigo blue
Decoration colour White
Complementary
Material ASA + PC: decorative frame
ABS (acrylonitrile butadiene-styrene): cover frame
Standards EN 60669-1
Height 80 mm
Width 90 mm
Depth 14 mm
Net weight 0.022 kg
Market segment Residential
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Oil
UV resistant
Liquid soap
Bleach
Acetone
Window-cleaning fluid
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 9 cm
Package 1 Length 8 cm
Package 1 Weight 20 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.5 cm
Package 2 Width 12.4 cm
Package 2 Length 18.5 cm
Package 2 Weight 257 g
Unit Type of Package 3 S03
Number of Units in Package 3 160
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.6 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months