Schneider-Electric
 
MGU6.004.12 picture- web-product-data-sheet
MGU6.004.12
Unica Top - cover frame - 2 gangs, H71 - graphite
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Top
Number of gangs 2 gangs horizontal
Fixing mode Clip-in
Cover frame colour tint Graphite
Decoration colour Graphite
Complementary
Material ASA + PC: intermediate part
ABS (acrylonitrile butadiene-styrene): cover frame
Standards EN 60669-1
Height 80 mm
Width 161 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.035 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic UV resistant
Alcohol
Liquid soap
Oil
Bleach
Window-cleaning fluid
Acetone
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 8.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 35.400 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.500 cm
Package 2 Width 12.500 cm
Package 2 Length 18.500 cm
Package 2 Weight 232.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 80
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.097 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations