Schneider-Electric
 
MGU6.004V.18 picture- web-product-data-sheet
MGU6.004V.18
Unica Plus - cover frame - 2 gangs - white/white
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Plus
Number of gangs 2 gangs vertical
Fixing mode Clip-in
Cover frame colour tint White
Decoration colour White
Complementary
Material ASA + PC: decorative frame
ASA + PC: intermediate part
ASA + PC: cover frame
Standards EN 60669-1
Height 161 mm
Width 80 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.035 kg
Market segment Residential
Small commercial
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Window-cleaning fluid
Acetone
Petrol
Oil
UV resistant
Liquid soap
Alcohol
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 16.8 cm
Package 1 Length 8.2 cm
Package 1 Weight 36 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.5 cm
Package 2 Width 12.5 cm
Package 2 Length 18.5 cm
Package 2 Weight 232 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.171 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months