Schneider-Electric
 
MGU6.006.524 picture- web-product-data-sheet
MGU6.006.524
Unica Plus - cover frame - 3 gangs, H71 - light grey/ivory
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Plus
Number of gangs 3 gangs horizontal
Fixing mode Clip-in
Cover frame colour tint Light grey
Decoration colour Ivory
Complementary
Material ASA + PC: decorative frame
ASA + PC: intermediate part
ABS (acrylonitrile butadiene-styrene): cover frame
Standards EN 60669-1
Height 80 mm
Width 232 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.05 kg
Market segment Residential
Small commercial
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Liquid soap
Bleach
Petrol
UV resistant
Oil
Alcohol
Acetone
Window-cleaning fluid
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 23.3 cm
Package 1 Length 8 cm
Package 1 Weight 52 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.4 cm
Package 2 Width 9.5 cm
Package 2 Length 25 cm
Package 2 Weight 312 g
Unit Type of Package 3 S03
Number of Units in Package 3 75
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months