Schneider-Electric
 
MGU6.006V.524 picture- web-product-data-sheet
MGU6.006V.524
Unica Plus - cover frame - 3 gangs - light grey/ivory
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Plus
Number of gangs 3 gangs vertical
Fixing mode Clip-in
Cover frame colour tint Light grey
Decoration colour Ivory
Complementary
Material ASA + PC: intermediate part
ABS (acrylonitrile butadiene-styrene): cover frame
Standards EN 60669-1
Height 232 mm
Width 80 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.049 kg
Market segment Residential
Small commercial
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Liquid soap
Acetone
Window-cleaning fluid
Oil
Alcohol
Petrol
Bleach
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 8 cm
Package 1 Length 23 cm
Package 1 Weight 51 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months