Schneider-Electric
 
MGU6.006V.542 picture- web-product-data-sheet
MGU6.006V.542
Unica Plus - cover frame - 3 gangs - indigo blue/ivory
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Plus
Number of gangs 3 gangs vertical
Fixing mode Clip-in
Cover frame colour tint Indigo blue
Decoration colour Ivory
Complementary
Material ASA + PC: intermediate part
ABS (acrylonitrile butadiene-styrene): cover frame
Standards EN 60669-1
Height 232 mm
Width 80 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.049 kg
Market segment Small commercial
Residential
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Alcohol
Bleach
Acetone
Petrol
UV resistant
Window-cleaning fluid
Liquid soap
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 8 cm
Package 1 Length 23.2 cm
Package 1 Weight 66 g
Contractual warranty
Warranty 18 months