Schneider-Electric
 
MGU6.006V.571 picture- web-product-data-sheet
MGU6.006V.571
Unica Plus - cover frame - 3 gangs - cacao/ivory
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Plus
Number of gangs 3 gangs vertical
Fixing mode Clip-in
Cover frame colour tint Cacao
Decoration colour Ivory
Complementary
Material ASA + PC: intermediate part
ABS (acrylonitrile butadiene-styrene): cover frame
Standards EN 60669-1
Height 232 mm
Width 80 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.049 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Acetone
Alcohol
Window-cleaning fluid
Liquid soap
Bleach
Oil
UV resistant
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.0 cm
Package 1 Length 23.2 cm
Package 1 Weight 66.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 7.0 cm
Package 2 Width 9.0 cm
Package 2 Length 24.0 cm
Package 2 Weight 330.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months