Schneider-Electric
 
MGU6.008.12 picture- web-product-data-sheet
MGU6.008.12
Unica Top - cover frame - 4 gangs, H71 - graphite
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Top
Number of gangs 4 gangs horizontal
Fixing mode Clip-in
Cover frame colour tint Graphite
Decoration colour Graphite
Complementary
Material ASA + PC: intermediate part
ABS (acrylonitrile butadiene-styrene): cover frame
Standards EN 60669-1
Height 80 mm
Width 303 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.066 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Liquid soap
Oil
Bleach
Alcohol
Window-cleaning fluid
Acetone
UV resistant
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.9 cm
Package 1 Width 30.8 cm
Package 1 Length 8.3 cm
Package 1 Weight 62 g
Unit Type of Package 2 BB1
Number of Units in Package 2 3
Package 2 Height 7.6 cm
Package 2 Width 9.4 cm
Package 2 Length 31.9 cm
Package 2 Weight 269.1 g
Unit Type of Package 3 S04
Number of Units in Package 3 60
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 6.085 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations