Schneider-Electric
 
MGU6.008.25 picture- web-product-data-sheet
MGU6.008.25
Unica Plus - cover frame - 4 gangs, H71 - ivory/ivory
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Plus
Number of gangs 4 gangs horizontal
Fixing mode Clip-in
Cover frame colour tint Ivory
Decoration colour Ivory
Complementary
Material ASA + PC: intermediate part
Zamak: cover frame
ASA + PC: cover frame
Standards EN 60669-1
Height 80 mm
Width 303 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.066 kg
Market segment Small commercial
Residential
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Oil
Liquid soap
Alcohol
Window-cleaning fluid
Acetone
Petrol
Bleach
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 8 cm
Package 1 Length 30.5 cm
Package 1 Weight 66 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7 cm
Package 2 Width 9 cm
Package 2 Length 32 cm
Package 2 Weight 398.3 g
Unit Type of Package 3 S03
Number of Units in Package 3 45
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.022 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months