Schneider-Electric
 
MGU61.002.25 picture- web-product-data-sheet
MGU61.002.25
Unica Plus - cover frame (fix. frame) - 1 gang - 2 m - ivory/white - IP44
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Plus
Number of gangs 1 gang
Number of modules 2 modules
Fixing mode Without claws
Colour tint Ivory
Complementary
Provided equipment Fixing frame
Material ASA + PC: cover frame
ASA + PC: intermediate fixing frame
Standards EN 60669-1
Width 80 mm
Height 90 mm
Depth 30 mm
Net weight 0.052 kg
Environment
IK degree of protection IK01
IP degree of protection IP44
Environmental characteristic Petrol
Bleach
Acetone
UV resistant
Oil
Window-cleaning fluid
Liquid soap
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 8.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 54.200 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 12.000 cm
Package 2 Width 12.500 cm
Package 2 Length 18.500 cm
Package 2 Weight 334.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 20
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.578 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months