Schneider-Electric
 
MGU61.002.876 picture- web-product-data-sheet
MGU61.002.876
Unica Plus - cover frame (fix. frame & hinged lid) - 1 gang - 2 m - mauve
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Plus
Number of gangs 1 gang
Number of modules 2 modules
Fixing mode Without claws
Colour tint Mauve
Complementary
Provided equipment Fixing frame
Material ASA + PC: cover frame
Standards EN 60669-1
Width 80 mm
Height 90 mm
Depth 30 mm
Net weight 0.052 kg
Environment
IK degree of protection IK01
IP degree of protection IP44
Environmental characteristic Window-cleaning fluid
Alcohol
Acetone
Bleach
Liquid soap
Oil
UV resistant
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 9.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 54.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 12.5 cm
Package 2 Width 12.0 cm
Package 2 Length 17.5 cm
Package 2 Weight 270.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months