Schneider-Electric
 
MGU63.067.25 picture- web-product-data-sheet
MGU63.067.25
Unica Plus - 2 complete S.O. - 2P+E, UK - 4 m - ivory
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Socket-outlet
Aesthetic name Unica Plus
Device presentation Complete mechanism
Device mounting Flush
Socket number 2
Outlet poles configuration 2P + E
Outlet standard deviation British
Outlet standard description Side earth
Socket additional information Side earth
Rated current 16 A
Complementary
Device application Power supply
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Number of modules 4 modules
Fixing mode Short claws
Colour tint Ivory
Connections - terminals Screw terminals
Cable cross section 0…4 mm² - cable stiffness: flexible
0…4 mm² - cable stiffness: rigid
Minimum load breaking capacity 100 operations 1.25 In and 1.1 Un, cos phi = 0.6
Electrical durability 10000 cycles, cos phi = 0.8
Insulation resistance > 5 MOhm at 500 V
Dielectric strength 2000 V
Material ASA + PC: mechanism cover
ASA + PC: cover frame
Quantity per set Set of 1 box
Embedding depth 30 mm
Depth 33 mm
Width 90.21 mm
Height 122.9 mm
Net weight 0.128 kg
Environment
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Window-cleaning fluid
Acetone
UV resistant
Bleach
Alcohol
Oil
Liquid soap
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.75 cm
Package 1 Width 9.0 cm
Package 1 Length 12.25 cm
Package 1 Weight 119.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 11.8 cm
Package 2 Width 17.2 cm
Package 2 Length 25.0 cm
Package 2 Weight 595.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months