Schneider-Electric
 
MGU66.006.092 picture- web-product-data-sheet
MGU66.006.092
Unica Top - cover frame - 3 gangs, H71 - top white/aluminium
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Top
Number of gangs 2 gangs vertical
3 gangs horizontal
Fixing mode Clip-in
Cover frame colour tint Top white
Decoration colour Aluminium
Complementary
Material ASA + PC: decorative frame
Standards EN 60669-1
Height 80 mm
Width 232 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.118 kg
Market segment Residential
Small commercial
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Bleach
UV resistant
Liquid soap
Window-cleaning fluid
Oil
Acetone
Alcohol
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 8.9 cm
Package 1 Length 24.3 cm
Package 1 Weight 124 g
Unit Type of Package 2 BB1
Number of Units in Package 2 3
Package 2 Height 5.3 cm
Package 2 Width 11 cm
Package 2 Length 24.8 cm
Package 2 Weight 427 g
Unit Type of Package 3 S02
Number of Units in Package 3 18
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.846 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months