Schneider-Electric
 
MGU66.008.2M2 picture- web-product-data-sheet
MGU66.008.2M2
Unica Top - cover frame - 4 gangs, H71 - cherry tree/graphite
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Top
Number of gangs 4 gangs horizontal
Fixing mode Clip-in
Cover frame colour tint Cherry tree
Decoration colour Graphite
Complementary
Material ASA + PC: decorative frame
ASA + PC: intermediate part
Zamak: cover frame
Standards EN 60669-1
Height 80 mm
Width 303 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.116 kg
Market segment Small commercial
Residential
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Petrol
Acetone
Window-cleaning fluid
Alcohol
Oil
UV resistant
Liquid soap
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 9.800 cm
Package 1 Length 31.100 cm
Package 1 Weight 118.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 3
Package 2 Height 7.600 cm
Package 2 Width 9.400 cm
Package 2 Length 31.900 cm
Package 2 Weight 437.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 3
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 637.000 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months