Schneider-Electric
 
MGU68.002.7A1 picture- web-product-data-sheet
MGU68.002.7A1
Unica Class - cover frame - 1 gang - ice aluminium
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Class
Number of gangs 1 gang
Fixing mode Clip-in
Cover frame colour tint Ice aluminium
Complementary
Material Aluminium: cover frame
ASA + PC: decorative frame
Standards EN 60669-1
Height 93 mm
Width 102 mm
Depth 11 mm
Distance between centers 71 mm
Net weight 0.1 kg
Market segment Small commercial
Residential
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Liquid soap
Alcohol
Window-cleaning fluid
Bleach
Oil
Petrol
UV resistant
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 11.5 cm
Package 1 Length 14 cm
Package 1 Weight 163.929 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months