Schneider-Electric
 
MGU68.002.7A3 picture- web-product-data-sheet
MGU68.002.7A3
Unica Class - cover frame - 1 gang - oxide
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Class
Number of gangs 1 gang
Fixing mode Clip-in
Cover frame colour tint Oxide
Technical grey
Complementary
Material ASA + PC: decorative frame
Iron: cover frame
Standards EN 60669-1
Height 93 mm
Width 102 mm
Depth 11 mm
Distance between centers 71 mm
Net weight 0.264 kg
Market segment Residential
Small commercial
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Acetone
Alcohol
Window-cleaning fluid
Bleach
Oil
UV resistant
Liquid soap
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 11.6 cm
Package 1 Length 14 cm
Package 1 Weight 324 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months