Schneider-Electric
 
MGU68.002.7C2 picture- web-product-data-sheet
MGU68.002.7C2
Unica Class - cover frame - 1 gang - white glass
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Class
Number of gangs 1 gang
Fixing mode Clip-in
Cover frame colour tint White glass
White
Complementary
Material ASA + PC: decorative frame
Glass: cover frame
Standards EN 60669-1
Height 93 mm
Width 102 mm
Depth 11 mm
Distance between centers 71 mm
Net weight 0.097 kg
Market segment Residential
Small commercial
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Window-cleaning fluid
Alcohol
Liquid soap
Acetone
Petrol
UV resistant
Oil
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 11.5 cm
Package 1 Length 13.5 cm
Package 1 Weight 132 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.768 kg
Unit Type of Package 3 P06
Number of Units in Package 3 320
Package 3 Height 77 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 55.276 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months