Schneider-Electric
 
MGU68.004.7A2 picture- web-product-data-sheet
MGU68.004.7A2
Unica Class - cover frame - 2 gangs - apple aluminium
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Class
Number of gangs 2 gangs horizontal
2 gangs vertical
Fixing mode Clip-in
Cover frame colour tint Apple aluminium
Complementary
Material Aluminium: cover frame
ASA + PC: decorative frame
ASA + PC: intermediate part
Standards EN 60669-1
Height 93 mm
Width 173 mm
Depth 11 mm
Distance between centers 71 mm
Net weight 0.158 kg
Market segment Small commercial
Residential
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Oil
Petrol
UV resistant
Alcohol
Bleach
Window-cleaning fluid
Acetone
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 11.5 cm
Package 1 Length 21 cm
Package 1 Weight 235 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months