Schneider-Electric
 
MGU68.006.7C2 picture- web-product-data-sheet
MGU68.006.7C2
Unica Class - cover frame - 3 gangs - white glass
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Class
Number of gangs 3 gangs horizontal
3 gangs vertical
Fixing mode Clip-in
Cover frame colour tint White glass
Complementary
Material ASA + PC: intermediate part
Glass: cover frame
Zamak: cover frame
Standards EN 60669-1
Height 93 mm
Width 244 mm
Depth 11 mm
Distance between centers 71 mm
Net weight 0.232 kg
Market segment Residential
Small commercial
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Acetone
Petrol
Window-cleaning fluid
Alcohol
Bleach
UV resistant
Liquid soap
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 11.500 cm
Package 1 Length 28.000 cm
Package 1 Weight 251.500 g
Unit Type of Package 2 S03
Number of Units in Package 2 21
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.744 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months