|
|
|
MGU68.008.7C1
Unica Class - cover frame - 4 gangs - black mirror
|
|
|
|
|
End of Commercialization FEB 12, 2021
|
|
|
|
|
Main
Range
|
Unica
|
Device application
|
Mounting
|
Product or component type
|
Cover frame
|
Aesthetic name
|
Unica Class
|
Number of gangs
|
4 gangs horizontal
4 gangs vertical
|
Fixing mode
|
Clip-in
|
Cover frame colour tint
|
Black mirror
|
Complementary
Material
|
ASA + PC: intermediate part
Glass: cover frame
Zamak: cover frame
|
Standards
|
UNE 20315
EN 60669-1
|
Height
|
93 mm
|
Width
|
315 mm
|
Depth
|
11 mm
|
Distance between centers
|
71 mm
|
Net weight
|
0.348 kg
|
Market segment
|
Residential
Small commercial
|
Environment
IK degree of protection
|
IK01
|
IP degree of protection
|
IP20
|
Environmental characteristic
|
Bleach
Liquid soap
Petrol
Acetone
Alcohol
Oil
UV resistant
Window-cleaning fluid
|
Offer Sustainability
Contractual warranty
|
|