Back
Discover MGU68.008.7P1 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
MGU68.008.7P1
Unica Class - cover frame - 4 gangs - sahara leather
Download MGU68.008.7P1 product datasheet
TODAY
NOV 05, 2024
End of Commercialization
MAY 06, 2020
End of Standard Services
SEP 30, 2020
Characteristics
Main
Range
Unica
Device application
Mounting
Product or component type
Cover frame
Aesthetic name
Unica Class
Number of gangs
4 gangs horizontal
4 gangs vertical
Fixing mode
Clip-in
Cover frame colour tint
Sahara leather
Complementary
Material
ASA + PC: intermediate part
Cow leather: cover frame
Zamak: cover frame
Standards
EN 60669-1
Height
93 mm
Width
315 mm
Depth
11 mm
Distance between centers
71 mm
Net weight
0.173 kg
Market segment
Small commercial
Residential
Environment
IK degree of protection
IK01
IP degree of protection
IP20
Environmental characteristic
Bleach
Alcohol
Petrol
Oil
Liquid soap
Acetone
UV resistant
Window-cleaning fluid
Offer Sustainability
Sustainable offer status
Green Premium product
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free
Yes
China RoHS Regulation
China RoHS declaration
RoHS exemption information
Yes
Environmental Disclosure
Product Environmental Profile
Circularity Profile
No need of specific recycling operations
Contractual warranty
Warranty
18 months