Schneider-Electric
 
MGU7.002 picture- web-product-data-sheet
MGU7.002
Unica, universal fixing frame, 2 m, 1 gang
Schneider Electric
Characteristics
Main
Range of product Unica
Accessory / separate part category Fixing accessory
Product or component type Fixing frame
Aesthetic name Unica
Device presentation Fixing frame
Number of modules 2 modules (1 gang)
Number of gangs 1 gang
Fixing mode Screws
Complementary
Mounting support Universal
Material Zamak
Standards EN 60669-1
Depth 7 mm
Width 75 mm
Height 71 mm
Net weight 0.034 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 25.400 g
Unit Type of Package 2 BB1
Number of Units in Package 2 70
Package 2 Height 12.000 cm
Package 2 Width 12.500 cm
Package 2 Length 18.500 cm
Package 2 Weight 1.822 kg
Unit Type of Package 3 S02
Number of Units in Package 3 280
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 7.584 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months