Schneider-Electric
 
MGU7.002.GL picture- web-product-data-sheet
MGU7.002.GL
Unica, universal fixing frame with long fixed claws, 2 m, 1 gang
Schneider Electric
Characteristics
Main
Range of product Unica
Accessory / separate part category Fixing accessory
Product or component type Fixing frame
Aesthetic name Unica
Device presentation Fixing frame with long fixed claws
Number of modules 2 modules (1 gang)
Number of gangs 1 gang
Fixing mode Long claws
Complementary
Mounting support Universal
Material Zamak
Standards EN 60669-1
Depth 11 mm
Width 71 mm
Height 71 mm
Net weight 0.039 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 39 g
Unit Type of Package 2 BB1
Number of Units in Package 2 40
Package 2 Height 12 cm
Package 2 Width 12.5 cm
Package 2 Length 18.5 cm
Package 2 Weight 1.618 kg
Unit Type of Package 3 S02
Number of Units in Package 3 160
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.744 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months