Schneider-Electric
 
MGU7.002.P picture- web-product-data-sheet
MGU7.002.P
Unica, universal fixing frame, 2 m, 1 gang
Schneider Electric
Characteristics
Main
Range of product Unica
Accessory / separate part category Fixing accessory
Product or component type Fixing frame
Aesthetic name Unica
Device presentation Fixing frame
Number of modules 2 modules (1 gang)
Number of gangs 1 gang
Fixing mode Screws
Complementary
Mounting support Universal
Material Plastic
Standards EN 60669-1
Depth 7 mm
Width 75 mm
Height 75 mm
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 10 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 13 cm
Package 2 Width 12.4 cm
Package 2 Length 18.5 cm
Package 2 Weight 590 g
Unit Type of Package 3 S03
Number of Units in Package 3 400
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.16 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months