Schneider-Electric
 
MGU70.566.18 picture- web-product-data-sheet
MGU70.566.18
Unica - bluetouh audio receiver - device kit - white
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Audio receiver
Device presentation Device kit
Complementary
Device mounting Flush
Fixing mode Screws
Claws
Device composition 1 audio receiver
1 power supply
2 2.5" loudspeaker
1 mounting frame
Communication network type Bluetooth (10 m)
Connector type Jack (3.5 mm), 62 Ohm
Colour tint White (RAL 9003)
[Ue] rated operational voltage Audio receiver: 15/16 V DC
Power supply: 265 V AC 47...63 Hz
Current consumption 4.5...100 mA with bluetooth
4.5...75 mA with jack
Maximum power consumption in W 12 W for power supply
Input voltage 100 mVrms with jack
Output voltage 15 V DC power supply:
Output current 800 mA power supply
Nominal output power 2.5 W
0 W
1.5 W
5 W
Left/right channel separation 58 dB
Bandwidth 45…20000 Hz
Signal to noise ratio 84 dB
Bluetooth identifi cation number 0…9999
Transmission frequency 2.4 GHz
RF Power transmitter 7 dBm
Connections - terminals Screw terminals
Material ABS (acrylonitrile butadiene-styrene): centre plate
Net weight 0.9 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 22.000 cm
Package 1 Length 28.000 cm
Package 1 Weight 892.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.967 kg
Unit Type of Package 3 P06
Number of Units in Package 3 32
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 39.736 kg
Offer Sustainability
EU RoHS Directive Under investigation