Schneider-Electric
 
MGU70.567.12 picture- web-product-data-sheet
MGU70.567.12
Unica - bluetouh audio receiver - mechanism - graphite
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Audio receiver
Device presentation Mechanism
Complementary
Device mounting Flush
Fixing mode Screws
Claws
Device composition 1 audio receiver
1 power supply
Communication network type Bluetooth (10 m)
Connector type Jack (3.5 mm), 62 Ohm
Colour tint Graphite
[Ue] rated operational voltage Audio receiver: 15/16 V DC
Power supply: 265 V AC 47...63 Hz
Current consumption 4.5...100 mA with bluetooth
4.5...75 mA with jack
Maximum power consumption in W 12 W for power supply
Input voltage 100 mVrms with jack
Output voltage 15 V DC power supply:
Output current 800 mA power supply
Nominal output power 0 W
2.5 W
5 W
1.5 W
Left/right channel separation 58 dB
Bandwidth 45…20000 Hz
Signal to noise ratio 84 dB
Bluetooth identifi cation number 0…9999
Transmission frequency 2.4 GHz
RF Power transmitter 7 dBm
Connections - terminals Screw terminals
Material ABS (acrylonitrile butadiene-styrene): centre plate
Net weight 0.24 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 10 cm
Package 1 Length 14.5 cm
Package 1 Weight 228 g
Offer Sustainability
EU RoHS Directive Under investigation