Schneider-Electric
 
MGU70.598 picture- web-product-data-sheet
MGU70.598
Unica - loudspeaker - mechanism - white
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Loudspeaker
Device presentation Mechanism
Complementary
Input impedance 8 Ohm
Device composition 2 2.5" loudspeaker
Colour tint White (RAL 9003)
Diameter External: 95 mm
Net weight 0.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 12.5 cm
Package 1 Length 21.5 cm
Package 1 Weight 458.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 2
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.044 kg
Offer Sustainability
EU RoHS Directive Under investigation