Schneider-Electric
 
MGU87.022.25 picture- web-product-data-sheet
MGU87.022.25
Unica Plus - surface box w. fixing frame - 2 m - 9 holes - ivory
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Mounting box
Aesthetic name Unica (standard aesthetic)
Device presentation Assembly
Number of modules 2 modules
Number of gangs 1 gang
Fixing mode Pins
Complementary
Provided equipment Fixing frame
Device mounting Surface
Cable entry 9 knock-outs
Fire resistance 650 °C, extinction time <30 s
Material ASA + PC: box
PBT (polybutylene terephthalate): fixing frame
Standards UNE 60670-1
Depth 28 mm
Width 89 mm
Height 79 mm
Net weight 0.0592 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Petrol
Bleach
Oil
UV resistant
Liquid soap
Window-cleaning fluid
Alcohol
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 12.5 cm
Package 1 Length 18.7 cm
Package 1 Weight 59.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 8
Package 2 Height 13.0 cm
Package 2 Width 12.5 cm
Package 2 Length 18.7 cm
Package 2 Weight 579.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months