Schneider-Electric
 
MGU87.024.58 picture- web-product-data-sheet
MGU87.024.58
Unica Top/Class - surface box w. fixing frame - 4 m - 6 holes - technical grey
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Mounting box
Aesthetic name Unica Top - Unica Class
Device presentation Assembly
Number of modules 4 modules
Number of gangs 2 gangs
Fixing mode Pins
Complementary
Provided equipment Fixing frame
Device mounting Surface
Cable entry 6 knock-outs
Fire resistance 650 °C, extinction time <30 s
Material ASA + PC: box
PBT (polybutylene terephthalate): fixing frame
Standards UNE 60670-1
Depth 28 mm
Width 160 mm
Height 79 mm
Net weight 0.1018 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Acetone
Oil
UV resistant
Liquid soap
Alcohol
Bleach
Window-cleaning fluid
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 8 cm
Package 1 Length 16.1 cm
Package 1 Weight 96 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months