Schneider-Electric
 
MGU9.410.30 picture- web-product-data-sheet
MGU9.410.30
Unica Top/Class, RJ45 data connector cover, 1 m, aluminium
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type Central plate
Accessory / separate part category Fixing accessory
Device presentation Mechanism
Socket number 1
Provided equipment Label holder
Protective flap
Colour tint Aluminium
Complementary
Connector type RJ45
Device mounting Flush
Fixing mode Clip-in
Range compatibility Unica RJ45 connector
Infraplus RJ45 connector
Number of modules 1 module
Type of footprint S-One
Material ABS (acrylonitrile butadiene-styrene): cover plate
Depth 21 mm
Width 22.5 mm
Height 45 mm
Net weight 0.009 kg
Standards UNE 20315
UNE 60669
Environment
IP degree of protection IP20
IK degree of protection IK01
Environmental characteristic Liquid soap
Alcohol
Window-cleaning fluid
Acetone
Oil
UV resistant
Bleach
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 4.5 cm
Package 1 Length 2.2 cm
Package 1 Weight 9.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 6.5 cm
Package 2 Width 12.3 cm
Package 2 Length 18.5 cm
Package 2 Weight 248.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 80
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.217 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months