Schneider-Electric
 
MGU9.421.18 picture- web-product-data-sheet
MGU9.421.18
Unica, RJ45 data connector cover S-One, 2 m, white
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Central plate
Accessory / separate part category Fixing accessory
Device presentation Mechanism
Socket number 1
Provided equipment Label holder
Protective flap
Colour tint White (RAL 9003)
Complementary
Connector type RJ45
Device mounting Flush
Fixing mode Clip-in
Range compatibility Unica RJ45 connector
Infraplus RJ45 connector
Number of modules 2 modules
Type of footprint S-One DPM
Material ASA + PC: cover plate
Depth 21 mm
Width 45 mm
Height 45 mm
Net weight 0.014 kg
Standards UNE 20315
UNE 60669
Environment
IP degree of protection IP40
IK degree of protection IK01
Environmental characteristic Acetone
Window-cleaning fluid
Liquid soap
Petrol
Alcohol
Oil
Bleach
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 12 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months